LI-CAM-AR0140HISPI

                       
                   

Product Description

LI-CAM-AR0140HISPI is a high-resolution digital camera board. It incorporates an Aptina 1/4" 1MP CMOS digital image sensor AR0140, with an active imaging pixel array of 1280H x 800V. The LI-CAM-AR0140HISPI camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame, which makes it the perfect choice for surveillance industry, machine vision industry.

Camera Datasheet: Slick here
           
Application
  • Digital video camera development
  • High resolution surveillance IP netowrk camera
  • High resolution video conference camera

  • Features
  • 1/4" 1MP CMOS HD Digital Imager
  • Active imaging pixels: 1280H x 800V
  • Pixel size: 3.0μm x 3.0μm
  • HiSPI digital output with line and frame synchronization
  • Support for 720p @ 60fps
  • Simple two-wire serial interface
  • Low noise CMOS imaging technology that achieves CCD image quality
  • Direct interface to TI TDA3xx camera
  • Interface to TI TDA3xx Camera Port
  • High resolution standard M12 lens