• Overview
  • Specifications
  • Download

Product Description

LI-1080PTZOV is a full HD network camera module that supports H.264 video format. It is capable of streaming 1920 x 1080P video at 30 frame/second with 18x Optical ZOOM and Auto Focusing functions.

Advanced features include: embedded motion detection, face detection, and private area mask. LI-1080PTZOV is ONVIF compliant and can be easily integrated into various security systems.

  • 30 frames per second @ 1080P
  • Single/double/triple media combo output
  • Face Detection
  • Motion detection, motion alarm
  • ONVIF compliant
  • Ultra low light sensitivity
  • Image enhance
  • 18x Optical ZOOM Lens
  • Day/Night IR cutting auto-switch
  • Auto IRIS support
  • Support CGI interface for easier communication
  • Option Wi-Fi module: LI-1080PTZOV-WIFI

  • Product Dimensions in Millimeter (mm)

    Model LI-1080PTZOV
    Image Input
    Sensor Type OmniVision 1/2.7" CMOS Sensor
    Day/Night Auto IR Cutting Filter Switcher
    18x Optical ZOOM Lens
    Enhance Auto Enhance
    Exposure Auto Exposure
    White Balance Auto WB
    Focus Auto focusing
    Image Process
    Resolution 1920x1080, 1290x720, D1, SXVGA
    Active Pixels 1980 (H) x 1080 (V)
    Pixel Size 3 µm x 3 µm
    Format H.264
    Frame Rate H.264: 30f/s
    Protocols TCP/IP, HTTP, FTP (client/server), SMTP, DHCP, DNS, NTP, RTP/RTCP
    Protocol ONVIF
    Authentication IEEE802.1X
    Network 10BASE-T/100BASE-TX (RJ-45)
    Serial Port Extended port RS-485 (PELCO-D Protocol)
    Extension Storage Extended port for SD card x1
    Alarm In/Out Extended port for One channel Input, one channel Output
    Audio Input/Ouput Extended port for audio
    Work Environment
    Weight 314 gram
    Size 80mm*60mm*50mm
    Power Supply DC12V
    Power Consuming <3.5w
    Temperature -10°C ~ 60°C
    Humidity 10% ~ 80% no condense
    Video Management Software
    OS Microsoft Windows 98/2000/XP/Vista/Win7
    Browser Internet Explorer 6.0 or above
    Record Software Milestone xprotect (3rd software)

    PTZ HD IP Camera User's Manual: Click here
    PTZ HD IP Camera Quick Start Guide: Click here
    PTZ HD IP Camera CGI Document: Click here
    PTZ HD IP Camera Reprogram Guide: Click here