Jetson Camera Kit

Leopard Imaging Inc. is partnering with NVIDIA, the world leader in GPU technology, for their Jetson Platform. NVIDIA has enabled us with the Jetson camera toolchain to address various system needs including: stereo depth mapping for embedded machine vision applications, cameras to enable autonomous cars, and cameras for consumer products. We can further support a variety of RAW and YUV sensors using NVIDA's on-chip ISP or an external ISPs via CSI and USB.

We are also developing a carrier board for the NVIDA Jetson TX1 / TX2 module to enable embedded machine vision applications. The special focus towards a small form factor will allow the carrier board to be used in a variety of application ranging from security and surveillance to robots and drones.




LI-JETSON-KIT-IMX377M12-X
1x, 2x, 3x IMX377 /w M12 Lens JETSON Camera Kit

Detail Spec, Click here

LI-JETSON-KIT-IMX377CS-X
1x, 2x, 3x IMX377 /w CS Mount Lens JETSON Camera Kit

Detail Spec, Click here

LI-JETSON-KIT-IMX185M12-X
1x, 2x, 3x, 6x IMX185 /w M12 Mount Lens JETSON Camera Kit

Detail Spec, Click here

LI-JETSON-KIT-IMX185CS-X
1x, 2x, 3x, 6x IMX185 /w CS Mount Lens JETSON Camera Kit

Detail Spec, Click here

LI-JETSON-KIT-IMX274M12-X
1x, 2x, 3x, 6x IMX274 /w M12 Mount Lens JETSON Camera Kit

Detail Spec, Click here

LI-JETSON-KIT-IMX274CS-X
1x, 2x, 3x, 6x IMX274 /w CS Mount Lens JETSON Camera Kit

Detail Spec, Click here