DM36xECDK
  • Overview
  • Specifications
  • Download

Product Description

Leopard Imaging Inc offers complete full duplex integrated audio/video communication solutions leveraging embedded communication development kit based on TI DaVinci TMS320DM368 video processor technology and enables developers to speed through the design process as well as reducing overall bill of material costs. The kits' small form factor allow OEMs to easily embed a camera with video capabilites directly into their end products for more interactive and convenient video communications.

This kit can be bought with an Aptina 5M Sensor MT9P011 (Part #: DM368ECDK-MT5) or an OmniVision Sensor OV9712 (Part #: DM368ECDK-OV9712).

Both kits contain the accessories listed below:
  • 2 DM368 Main Boards
  • 2 Modules (Depends on the kit chosen)
  • 4 Microphones
  • 2 Communication Boards
  • 2 Serial Adapter Cables
  • 2 +5VDC Power Adapters
  • Main Features
  • TI TMS320DM368 processor
  • Full-duplex H.264 encoder + decoder and G.711 audio
  • Scalability up to 720p30 with HW/SW compatible
  • Communication through network
  • High-end noise filters enable better low light performance
  • Built-in advanced video processing: image stabilization, face detection/tracking
  • 128MB DDRII and 16MB NOR flash
  • Benefits
  • Low electronics bill of materials
  • Short development cycle with:
    • Complete and optimized schematics
    • Gerber files
    • Free Linux application source code
  • Application layer available for complete customization
  • Video/audio codec configurable to meet specific system needs
  • Highly integrated image sensor module
  • Application and graphics overlay modifcation needed for system integration
  • Rich peripherals on communication board: JTAG, Serial, Network, Video, and Audio

  • IMPORTANT!

    Software License Agreement (SLA): In order to get the source code, the SLA has to be signed and returned to Leopard Imaging either by email at ECDK@leopardimaging.com or by fax to (408) 217-1960. A FTP access point will be set up upon the SLA signed for source code downloading.

    Software License Agreement (SLA): SLA.pdf
    How to Run Pre-Installed DEMO Program: Procedure.pdf
    DM36xEUCDK Getting Started Guide: Getting Started Guide.pdf

    For more information, contact:
    Tel (USA): (408) 263-0988
    Tel (China): +86-21-6412-2298 x 806
    Fax: (408) 217-1960
    Email: ecdk@leopardimaging.com