LI-M10V-DUAL-USB30

$699.00

USB 3.0 camera with Socionext M10V processor

Out of stock

Description

Camera Specification
LI-M10V-DUAL-USB30 Camera Datasheet

Features 
Sony Diagonal 7.857 mm (Type 1/2.3)
CMOS Image Sensor IMX477
Pixel size: 1.55 um x 1.55 um
Resolution: 3840x1920
Frame rate: 30fps
Socionext M10V processor
USB 3.0 Super Speed supported
UVC compliance
Lens: FOV H 63°
Dual Cameras
Adjustable baseline
Dewarping supported
Image stitching supported
USB +5VDC powered device
I-PEX cables: FAW-1233-03
Provide customization services

Application
USB 3.0 Dual camera