Camera Specification:
LI-USB30-IMX477M12
IMX477 USB 3.0 Camera
$499.00
For high volume order, please email [email protected]
IMX477 USB 3.0 Camera
$499.00
For high volume order, please email [email protected]
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX477
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: | 4056 (H) x 3040 (V) |
Frame rate: | 12 fps @ 12MP |
Optical format: | 1/2.3″ |
Pixel size: | 1.55 x 1.55 µm |
Power: | USB 3.0 + 5 VDC power source |
MIPI Camera: | IMX477 MIPI Module |
Part: | LI-USB30-IMX477 |
If you need to download the driver, please contact:[email protected]
Machine Vision
Medical Camera
Scientific Camera