OmniVision 1/2.8” HDR Image Sensor OS02C10 | with PureCel®Plus-S technology and Nyxel™ technologies |
Color sensor | |
Rolling shutter | |
Supports M12 lens | |
MIPI CSI-2 interface | |
QE enhancement in NIR range | |
High dynamic range | |
High sensitivity | |
Active Pixels: | 1920 (H) x 1080 (V) |
Pixel Size: | 2.9 x 2.9 μm |
If you need to download the driver, please contact:[email protected]
Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here