LI-IMX415-MIPI-081H

IMX415 4K Camera Module with M12 Lens

$279.00

Only 7 left in stock

For high volume order, please email [email protected]

Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX415
Color sensor
Supports M12 lens
MIPI CSI-2 interface

Active Pixels: 3864 (H) x 2176 (V)
Pixel Size: 1.45 x 1.45 μm

Technical Inquires:

If you need to download the driver, please contact:[email protected]

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…