LI-ASTRO-VB1940-VCL-ST80-10GigE-120H

$628.00

Image Product Quantity

LI-ASTRO-VB1940-VCL-ST80-10GigE-120H (CAMERA ONLY)

9 in stock (can be backordered)

1

10G Ethernet Cable

Available on backorder

1

LI-PS12-01

6 in stock (can be backordered)

1

3CZ3017806 (Cable Adapter)

199 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.

Compatible with NVIDIA® Jetson AGX Orin™, IGX Orin™ and Thor Developer Kit
STMicroelectronics 5.1MP Global Shutter Image Sensor VB1940
Single IR illuminator and single IR dot projector
Lattice® CertusPro-NX FPGA
AQrate® 10GB Ethernet PHY Transceiver
Laser Projector Specifications:
940nm Wavelength
  110˚ (H) x 77˚ (V) Field of Illumination (FOI)
  10935 Dot in FOV
Quantity of Sensor: 2
IMU (Inertial Measurement Unit):
BMI088
IR Filter: Visible + 940nm band pass filter
Color / Mono: RGB-IR
Resolution: 2560 (H) x 1984 (V)
Optical Format: 1/2.5″
Pixel Size: 2.25 x 2.25 μm
Lens FOV: 120˚ horizontal
Baseline: 80mm
Focusing Distance: 75cm
Power Supply: 12VDC external power supply
Power Consumption: ~ 6W
Part#: LI-ASTRO-VB1940-VCL-ST80-10GigE-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

• Industrial AI
• Smart Manufacturing
• Robotics
• Barcode Scanning

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
✔ ✔ N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here